??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23250.0412 Covering
HELP_VARIABLE
Company
Halder
Description
EH 23250. - Coverings, for taper clamping unit
Bill of material
23250.0412 Covering
BESTNR
Ref. No.
23250.0412
D1
13 mm
FS
For screw
M12
B1
38 mm
H1
22.1 mm
L1
44 mm
FKS
For taper clamping units
23250.0012/.0052/.0142/.0162
G
Weight
26 g
Embedded user actions